IESNA:LM-63-2002
[TEST]P1334749
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259735DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 97CRI , E3A301GPH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]116
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
5 7.7 12.4 19.5 53.8 133.7 250.9 378.8 469.8 496.4
513.3 530.3 542.9 551.9 560.4 566.6 573.2 577.2 579.8 577.6
573 561.6 547.3 528.5 508.7 479.6 449.4 418.2 369.3 244.8
126.2 50.1 13.5 5.7 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5 7.8 12.4 19.4 53 129.3 241.9 370.1 460.6 487.2
507.9 522.2 536.1 545.6 553.6 559.7 565.2 569.6 570.8 568.2
561.8 552.2 537.9 519.2 496.3 471.2 441.7 405.4 359.5 235.7
120.5 49.1 13.6 5.8 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5 7.5 11.9 19.2 52.1 119.1 225.9 348 439.8 465.3
484.3 500.1 510.4 518.9 525.9 530.8 534.1 537.6 537.3 533.8
527.7 516.8 501.9 485 463.7 435 406.3 370.5 322.2 196.5
97.8 44.4 12.8 5.6 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5 7.7 11.8 18.6 46.2 107.4 202.5 312.5 402.2 428.9
449 462.9 473.6 480.9 485.1 487.6 489 490.5 488.9 484.3
476.4 465.8 451.6 431.8 410.7 378.6 346.2 304.8 255 138.3
72.4 38.3 11.8 5.3 1.5 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5 7.5 11.6 17.5 39.6 92.4 172 267.5 353.6 377.8
397 411.6 421.8 428.6 432.2 432.4 431.1 428.4 424.8 419.1
408.8 395.4 377.4 353.6 321.7 287.1 248.6 208.2 172.3 91.6
52 29.5 10.7 4.8 1.7 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5 7.4 11.1 16.5 33.8 76.7 137.7 214.8 283.3 307.4
326.6 340.9 349.7 354.5 356 354.1 349.8 342.5 334.8 324.6
311.5 293.7 270.8 243.2 211.8 181.7 152 127.3 103.1 60.3
37 22 10.1 3.6 1.5 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
5 7.3 10.7 15.4 28.7 61.4 108.4 163.1 214.7 231.3
245.5 256 262.1 264.1 262.2 257.3 250.1 239.7 227.3 214.5
201.3 184.1 163.2 141.7 118.6 101.8 85.3 71.8 61.1 40.4
26 14.2 6 2.4 1 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
5 6.7 9.2 12 15.5 25.2 40.9 54.2 63.7 65.4
66.1 65.6 64.2 62 59.6 56.4 52.9 48.8 45.3 41
37.4 34 30.4 27.3 23.7 20.5 17.3 14.5 11 4.3
2.7 1.2 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
5 5.8 6.6 7.3 7.8 8 7.8 7.3 6.8 6.5
6.3 6.1 5.7 5.4 5.1 4.8 4.5 4 3.5 2.8
2.1 1.4 1.2 1 0.8 0.5 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
5 5 4.7 4.3 3.8 3.1 2.6 2.2 1.6 1.4
1.3 1.1 1 0.9 0.8 0.6 0.5 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
5 4.1 3.2 2.5 1.8 1.3 1 0.6 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
5 3.5 2.4 1.6 1.1 0.8 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
5 3.1 2.1 1.3 0.9 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
5 3 1.8 1.2 0.8 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.5 0.5 0.6 0.5 0.6 0.6 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.1 0.1 0
